Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1/4 in
Grip Length, minimum   101.60 mm   |   4.00 in
Leader Length, minimum   152.40 mm   |   6.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Support hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Installation Tool   Required, not included
Material Type   Stainless steel   |   Tin-coated bronze
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   350 lb
   
Packed Dimensions  
Height   25.4 mm   |   1.0 in
Length   127.0 mm   |   5.0 in
Width   177.8 mm   |   7.0 in
Shipping Weight   0.30 kg   |   0.66 lb