Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1/2 in
Grip Length, minimum   254.00 mm   |   10.00 in
Leader Length, minimum   177.80 mm   |   7.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Support hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Installation Tool   Required, not included
Material Type   Stainless steel
Ordering Note   CommScope® standard product (Global)
Package Quantity   1
Support Clamp   Included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   500 lb
   
Packed Dimensions  
Height   170.2 mm   |   6.7 in
Length   279.4 mm   |   11.0 in
Width   78.7 mm   |   3.1 in
Shipping Weight   0.30 kg   |   0.66 lb