Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1-5/8 in
Grip Length, minimum   685.80 mm   |   27.00 in
Leader Length, minimum   304.80 mm   |   12.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Support hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Installation Tool   Required, not included
Material Type   Stainless steel
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa   |   CommScope® standard product in Mexico, Central America, and South America   |   CommScope® standard product in the United States and Canada
Package Quantity   1
Support Clamp   Included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   950 lb
   
Packed Dimensions  
Shipping Weight   0.40 kg   |   0.88 lb