Products

de 280 resultados encontrados
Ver:
Compare

Filtros

Featured
CAP-L
Base Product
CAP-L
CAP-L Carrier Access Point, with up to 4-Band Support for Low Power Applications
CAP-L
  • Product Brand: ERA®
  • Product Series: CAP L
  • Product Type: Access point
  • License Band: AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TETRA | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc
  • Power Class: Low
CAP-L
  • Product Brand: ERA®
  • Product Series: CAP L
  • Product Type: Access point
  • License Band: AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TETRA | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc
  • Power Class: Low
Featured
CAP-M
Base Product
CAP-M
Carrier Access Point with up to 4-Band Support for Medium Power Applications
CAP-M
  • Product Brand: ERA®
  • Product Series: CAP M
  • Product Type: Access point
  • License Band: AWS 1700 | BRS 2500 | CEL 850 | CEL 900 | DCCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 700 | LMR 800 | PCS 1900 | SMR 800 | TDD 3500 | UHF | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
CAP-M
  • Product Brand: ERA®
  • Product Series: CAP M
  • Product Type: Access point
  • License Band: AWS 1700 | BRS 2500 | CEL 850 | CEL 900 | DCCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 700 | LMR 800 | PCS 1900 | SMR 800 | TDD 3500 | UHF | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
Featured
CAP-M2
Base Product
CAP-M2
Carrier Access Point with up to 4-Band Support for Medium Power Applications
CAP-M2
  • Product Brand: ERA®
  • Product Series: CAP M2
  • Product Type: Access point
  • License Band: AWS 1700 | C-Band | DoD Band | PCS 1900 | TDD 2500 | TDD 3500 | WCS 2300
  • Voltage Range: -57 to -42 Vdc | 100 to 240 Vac
  • Power Class: Medium
CAP-M2
  • Product Brand: ERA®
  • Product Series: CAP M2
  • Product Type: Access point
  • License Band: AWS 1700 | C-Band | DoD Band | PCS 1900 | TDD 2500 | TDD 3500 | WCS 2300
  • Voltage Range: -57 to -42 Vdc | 100 to 240 Vac
  • Power Class: Medium
Featured
CAP-MX
Base Product
CAP-MX
Carrier Access Point with 11-Band Support Medium Power Applications
CAP-MX
  • Regional Availability: North America
  • Product Brand: ERA®
  • Product Series: CAP MX
  • Product Type: Access point
  • License Band: AWS 1700 | B 70 | BRS 2500 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 600 | USA 700 | USA 700E | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
CAP-MX
  • Product Brand: ERA®
  • Product Series: CAP MX
  • Product Type: Access point
  • License Band: AWS 1700 | B 70 | BRS 2500 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 600 | USA 700 | USA 700E | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
  • Regional Availability: North America
42396A-17 42396A-17
Bracket for Passive Device
42396A-17
  • Product Type: Bracket kit
42396A-17
  • Product Type: Bracket kit
7163441-00 7163441-00
A.I.M.O.S. Additional Repeating License (per network element)
7163441-00
  • Product Type: License key
  • Application: Allows addition of one more network elements to A.I.M.O.S. 'basic' software
7163441-00
  • Product Type: License key
  • Application: Allows addition of one more network elements to A.I.M.O.S. 'basic' software
7163442-00 7163442-00
A.I.M.O.S. Unlimited Repeating Licenses
7163442-00
  • Product Type: License key
  • Application: Allows addition of an unlimited number of network elements to A.I.M.O.S. 'basic' software
7163442-00
  • Product Type: License key
  • Application: Allows addition of an unlimited number of network elements to A.I.M.O.S. 'basic' software
7163445-00 7163445-00
A.I.M.O.S. SNMP Alarm Forwarding
7163445-00
  • Product Type: License key
  • Application: Enables communication with other network management software
7163445-00
  • Product Type: License key
  • Application: Enables communication with other network management software
7564517-00 7564517-00
A.I.M.O.S. Software Update
7564517-00
  • Product Type: Infrastructure operations software
  • Application: Updates an existing A.I.M.O.S. software version to a newer A.I.M.O.S. version
7564517-00
  • Product Type: Infrastructure operations software
  • Application: Updates an existing A.I.M.O.S. software version to a newer A.I.M.O.S. version
7564519-00 7564519-00
A.I.M.O.S. Software Update Agreement (per year)
7564519-00
  • Product Type: Software maintenance service
  • Application: Ensures that participants receive new software versions with minor enhancements and bug fixes after the warranty period
7564519-00
  • Product Type: Software maintenance service
  • Application: Ensures that participants receive new software versions with minor enhancements and bug fixes after the warranty period
7566418 | MR1818L 7566418 | MR1818L
Indoor Coverage for 1800 MHz GSM and 1800 MHz LTE Applications
7566418 | MR1818L
  • Product Type: RF repeater unit
  • Gain, typical: 70 dB
  • License Band: GSM 1800 | LTE 1800
  • Mains Power: 100–240 Vac
  • Antenna Interface at Repeater: SMA Female
7566418 | MR1818L
  • Product Type: RF repeater unit
  • Gain, typical: 70 dB
  • License Band: GSM 1800 | LTE 1800
  • Mains Power: 100–240 Vac
  • Antenna Interface at Repeater: SMA Female
7566603-00 7566603-00
A.I.M.O.S. Scheduler
7566603-00
  • Product Type: License key
  • Application: Executes jobs at a specific date/time or with a specific frequency
7566603-00
  • Product Type: License key
  • Application: Executes jobs at a specific date/time or with a specific frequency

Classificado por:

Filtros

  • Guia de pedido: Produtos e antenas passivos in-building wireless

    Guia para antenas, divisores, acopladores e outros produtos passivos para aplicações in-building wireless.
    Download
  • Celular in-building: ficha técnica

    Uma visão técnica detalhada das soluções para cobertura in-building 5G.
    Download
  • Estudo de caso: Loma Linda University Hospital escolhe o ERA®

    ERA, a solução para cobertura in-building wireless da CommScope, ajuda o Loma Linda a aprimorar os cuidados ao paciente.
    Download
  • Folheto informativo: Rede sem fio de segurança pública para agências federais

    Seja em um edifício de escritórios federais em Washington, DC, ou nas amplas bases militares em todo o país, os socorristas de segurança pública precisam da infraestrutura certa para celular e Wi-Fi para se conectar quando o tempo é essencial.
    Download
  • Guia de instalação: Diretrizes de projeto e instalação de cabeamento SYSTIMAX para a solução ION-E

    Diretrizes de cabeamento para a solução in-building wireless ION-E usando cabeamento SYSTIMAX
    Download

Classificado por:

Filtros

  • Guia de pedido: Produtos e antenas passivos in-building wireless

    Guia para antenas, divisores, acopladores e outros produtos passivos para aplicações in-building wireless.
    Download
  • Celular in-building: ficha técnica

    Uma visão técnica detalhada das soluções para cobertura in-building 5G.
    Download
  • Estudo de caso: Loma Linda University Hospital escolhe o ERA®

    ERA, a solução para cobertura in-building wireless da CommScope, ajuda o Loma Linda a aprimorar os cuidados ao paciente.
    Download
  • Folheto informativo: Rede sem fio de segurança pública para agências federais

    Seja em um edifício de escritórios federais em Washington, DC, ou nas amplas bases militares em todo o país, os socorristas de segurança pública precisam da infraestrutura certa para celular e Wi-Fi para se conectar quando o tempo é essencial.
    Download
  • Guia de instalação: Diretrizes de projeto e instalação de cabeamento SYSTIMAX para a solução ION-E

    Diretrizes de cabeamento para a solução in-building wireless ION-E usando cabeamento SYSTIMAX
    Download