14B0-PX-A00D00
CMC-14 Equipment Direct Air Cooling Empty Micro Cell Site Cabinet
Specifications
Product Classification
Product Type | Micro cell site enclosure |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Direct air cooling |
Rack Units | 14 |
Dimensions
Height | 812.8 mm | 32 in |
Width | 609.6 mm | 24 in |
Depth | 558.8 mm | 22 in |
Electrical Specifications
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 79.379 kg | 175 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Micro cell site enclosure |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Direct air cooling |
Rack Units | 14 |
Dimensions
Height | 812.8 mm | 32 in |
Width | 609.6 mm | 24 in |
Depth | 558.8 mm | 22 in |
Electrical Specifications
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 79.379 kg | 175 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse