1873-AMSS
Grounding Kit Preparation tool for FXL-1873 coaxial cable
Specifications
Product Classification
Product Type | Tool |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Prepares cable for grounding kit attachment |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 1 |
Tool Type | Grounding kit preparation tool |
Dimensions
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Aluminum | Steel |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 83.82 mm | 3.3 in |
Packaging quantity | 1 |
Weight, gross | 0.36 kg | 0.794 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tool |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Prepares cable for grounding kit attachment |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 1 |
Tool Type | Grounding kit preparation tool |
Dimensions
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Aluminum | Steel |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 83.82 mm | 3.3 in |
Packaging quantity | 1 |
Weight, gross | 0.36 kg | 0.794 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse