204673-16
16 Port Entrance Panel, 4 x 4
Specifications
Product Classification
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 16 |
Panel Type | Multiple |
Dimensions
Height | 647.7 mm | 25.5 in |
Width | 647.7 mm | 25.5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 647.7 mm | 25.5 in |
Width, packed | 647.7 mm | 25.5 in |
Length, packed | 38.1 mm | 1.5 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 3.88 kg | 8.554 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 16 |
Panel Type | Multiple |
Dimensions
Height | 647.7 mm | 25.5 in |
Width | 647.7 mm | 25.5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 647.7 mm | 25.5 in |
Width, packed | 647.7 mm | 25.5 in |
Length, packed | 38.1 mm | 1.5 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 3.88 kg | 8.554 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Technical Publication
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Technical Publication
Warranty
Other Ways to Browse