204673-2
1 Port Entrance Panel 1 x 1
Specifications
Product Classification
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 139.700 mm | 5.5 in |
Width | 139.700 mm | 5.5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 142.240 mm | 5.6 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 142.240 mm | 5.6 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 0.18 kg | 0.397 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 139.700 mm | 5.5 in |
Width | 139.700 mm | 5.5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 142.240 mm | 5.6 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 142.240 mm | 5.6 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 0.18 kg | 0.397 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Technical Publication
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Technical Publication
Warranty
Other Ways to Browse