Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
8-port multibeam antenna, 8x 1695–2690 MHz, 4x 33° HPBW, 4xRET
Antenna Type | Multibeam |
Band | Single band |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain, dBi | 19.0 | 19.4 | 19.6 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 39 | 37 | 36 | 31 |
Beamwidth, Vertical, degrees | 7.9 | 7.4 | 7 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 17 | 20 |
Front-to-Back Ratio at 180°, dB | 31 | 36 | 38 | 36 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 18.6 | 19.0 | 19.3 | 19.5 | 19.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.4 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 17.7 7 ° | 17.912 ° | 17.7 | 2 ° | 18.3 7 ° | 18.712 ° | 18.5 | 2 ° | 18.6 7 ° | 19.012 ° | 18.7 | 2 ° | 19.1 7 ° | 19.512 ° | 19.3 | 2 ° | 19.4 7 ° | 19.912 ° | 19.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.6 | ±1.8 | ±2.3 | ±1.5 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 17 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 26 | 27 | 29 | 28 |
CPR at Boresight, dB | 21 | 24 | 19 | 21 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 11 | 16 | 16 | 14 | 10 |
Wind Loading at Velocity, frontal | 118.0 lbf @ 150 km/h | 525.0 N @ 150 km/h |
Wind Loading at Velocity, lateral | 386.0 N @ 150 km/h | 86.8 lbf @ 150 km/h |
Wind Loading at Velocity, maximum | 201.9 lbf @ 150 km/h | 898.0 N @ 150 km/h |
Wind Loading at Velocity, rear | 121.4 lbf @ 150 km/h | 540.0 N @ 150 km/h |
Wind Speed, maximum | 241 km/h | 149.750 mph |
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Net Weight, without mounting kit | 29.8 kg | 65.698 lb |
Weight, gross | 43.8 kg | 96.562 lb |
Weight, net | 29.8 kg | 65.698 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
Antenna Type | Multibeam |
Band | Single band |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain, dBi | 19.0 | 19.4 | 19.6 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 39 | 37 | 36 | 31 |
Beamwidth, Vertical, degrees | 7.9 | 7.4 | 7 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 17 | 20 |
Front-to-Back Ratio at 180°, dB | 31 | 36 | 38 | 36 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 18.6 | 19.0 | 19.3 | 19.5 | 19.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.4 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 17.7; 7 ° | 17.9;12 ° | 17.7 | 2 ° | 18.3; 7 ° | 18.7;12 ° | 18.5 | 2 ° | 18.6; 7 ° | 19.0;12 ° | 18.7 | 2 ° | 19.1; 7 ° | 19.5;12 ° | 19.3 | 2 ° | 19.4; 7 ° | 19.9;12 ° | 19.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.6 | ±1.8 | ±2.3 | ±1.5 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 17 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 26 | 27 | 29 | 28 |
CPR at Boresight, dB | 21 | 24 | 19 | 21 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 11 | 16 | 16 | 14 | 10 |
Wind Loading at Velocity, frontal | 118.0 lbf @ 150 km/h | 525.0 N @ 150 km/h |
Wind Loading at Velocity, lateral | 386.0 N @ 150 km/h | 86.8 lbf @ 150 km/h |
Wind Loading at Velocity, maximum | 201.9 lbf @ 150 km/h | 898.0 N @ 150 km/h |
Wind Loading at Velocity, rear | 121.4 lbf @ 150 km/h | 540.0 N @ 150 km/h |
Wind Speed, maximum | 241 km/h | 149.750 mph |
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Net Weight, without mounting kit | 29.8 kg | 65.698 lb |
Weight, gross | 43.8 kg | 96.562 lb |
Weight, net | 29.8 kg | 65.698 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |