EGV365D-FL-C3-5XR
10-port sector antenna, 2x 694–862, 2x 880–960 and 6x 1695–2690 MHz, 65° HPBW, 5x RET. Low band arrays are diplexed at the element level.
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 41.1 kg | 90.61 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
LB | LB | HB1/HB2 | HB1/HB2 | HB1/HB2 | HB3 | HB3 | HB3 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 16.5 | 16.9 | 17.1 | 17.5 | 18.2 | 18.1 | 18.7 | 19.2 |
Beamwidth, Horizontal, degrees | 66 | 62 | 63 | 64 | 62 | 62 | 63 | 61 |
Beamwidth, Vertical, degrees | 8.2 | 7.2 | 7.5 | 6.7 | 5.5 | 5.5 | 5 | 4.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 19 | 20 | 16 | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 33 | 36 | 32 | 35 | 34 | 32 | 37 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.7 | 16.6 | 17.2 | 17.8 | 17.8 | 18.4 | 19.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.7 | ±0.6 | ±0.5 | ±0.7 | ±0.4 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 16.2 7 ° | 16.312 ° | 16.1 | 2 ° | 16.7 7 ° | 16.712 ° | 16.5 | 2 ° | 16.4 7 ° | 16.712 ° | 16.4 | 2 ° | 16.9 7 ° | 17.312 ° | 17.1 | 2 ° | 17.5 7 ° | 17.912 ° | 17.5 | 2 ° | 17.6 7 ° | 17.912 ° | 17.6 | 2 ° | 18.1 7 ° | 18.512 ° | 18.3 | 2 ° | 18.8 7 ° | 19.212 ° | 18.7 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±2.1 | ±3.5 | ±2.1 | ±3.5 | ±3.5 | ±2.7 | ±3.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.5 | ±0.5 | ±0.4 | ±0.3 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 13 | 15 | 13 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 24 | 26 | 26 | 27 | 27 | 27 | 28 |
CPR at Boresight, dB | 21 | 23 | 18 | 20 | 20 | 18 | 22 | 18 |
CPR at Sector, dB | 11 | 10 | 11 | 11 | 7 | 10 | 9 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 57.6 kg | 126.986 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 41.1 kg | 90.61 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
LB | LB | HB1/HB2 | HB1/HB2 | HB1/HB2 | HB3 | HB3 | HB3 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 16.5 | 16.9 | 17.1 | 17.5 | 18.2 | 18.1 | 18.7 | 19.2 |
Beamwidth, Horizontal, degrees | 66 | 62 | 63 | 64 | 62 | 62 | 63 | 61 |
Beamwidth, Vertical, degrees | 8.2 | 7.2 | 7.5 | 6.7 | 5.5 | 5.5 | 5 | 4.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 19 | 20 | 16 | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 33 | 36 | 32 | 35 | 34 | 32 | 37 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.7 | 16.6 | 17.2 | 17.8 | 17.8 | 18.4 | 19.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.7 | ±0.6 | ±0.5 | ±0.7 | ±0.4 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 16.2; 7 ° | 16.3;12 ° | 16.1 | 2 ° | 16.7; 7 ° | 16.7;12 ° | 16.5 | 2 ° | 16.4; 7 ° | 16.7;12 ° | 16.4 | 2 ° | 16.9; 7 ° | 17.3;12 ° | 17.1 | 2 ° | 17.5; 7 ° | 17.9;12 ° | 17.5 | 2 ° | 17.6; 7 ° | 17.9;12 ° | 17.6 | 2 ° | 18.1; 7 ° | 18.5;12 ° | 18.3 | 2 ° | 18.8; 7 ° | 19.2;12 ° | 18.7 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±2.1 | ±3.5 | ±2.1 | ±3.5 | ±3.5 | ±2.7 | ±3.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.5 | ±0.5 | ±0.4 | ±0.3 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 13 | 15 | 13 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 24 | 26 | 26 | 27 | 27 | 27 | 28 |
CPR at Boresight, dB | 21 | 23 | 18 | 20 | 20 | 18 | 22 | 18 |
CPR at Sector, dB | 11 | 10 | 11 | 11 | 7 | 10 | 9 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 57.6 kg | 126.986 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse