EWP37-35
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP37, HELIAX® Premium Elliptical Waveguide, 3.54–4.2 GHz, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 73.7 mm | 2.902 in |
Diameter Over Jacket (H Plane) | 47.2 mm | 1.858 in |
Cable Volume | 1960 L/km | 21.097 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 2.79 GHz |
Group Delay at Frequency | 142 ns/100 ft @ 4.000 GHz | 465 ns/100 m @ 4.000 GHz |
Operating Frequency Band | 3.54 – 4.2 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
3.54 GHz | 3.286 | 1.002 | 9.00 | 61.60 |
3.64 GHz | 3.112 | 0.949 | 9.50 | 64.20 |
3.74 GHz | 2.976 | 0.907 | 9.94 | 66.60 |
3.84 GHz | 2.866 | 0.874 | 10.32 | 68.70 |
3.94 GHz | 2.776 | 0.846 | 10.65 | 70.60 |
4.04 GHz | 2.701 | 0.823 | 10.95 | 72.30 |
4.14 GHz | 2.637 | 0.804 | 11.22 | 73.90 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
3.54–4.2 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 430 mm | 16.929 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 1040 mm | 40.945 in |
Minimum Bend Radius, Single Bend (E Plane) | 300 mm | 11.811 in |
Minimum Bend Radius, Single Bend (H Plane) | 760 mm | 29.921 in |
Maximum Twist | 1.64 °/m | 0.5 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 1.25 kg/m | 0.840 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 73.7 mm | 2.902 in |
Diameter Over Jacket (H Plane) | 47.2 mm | 1.858 in |
Cable Volume | 1960 L/km | 21.097 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 2.79 GHz |
Group Delay at Frequency | 142 ns/100 ft @ 4.000 GHz | 465 ns/100 m @ 4.000 GHz |
Operating Frequency Band | 3.54 – 4.2 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
3.54 GHz | 3.286 | 1.002 | 9.00 | 61.60 |
3.64 GHz | 3.112 | 0.949 | 9.50 | 64.20 |
3.74 GHz | 2.976 | 0.907 | 9.94 | 66.60 |
3.84 GHz | 2.866 | 0.874 | 10.32 | 68.70 |
3.94 GHz | 2.776 | 0.846 | 10.65 | 70.60 |
4.04 GHz | 2.701 | 0.823 | 10.95 | 72.30 |
4.14 GHz | 2.637 | 0.804 | 11.22 | 73.90 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
3.54–4.2 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 430 mm | 16.929 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 1040 mm | 40.945 in |
Minimum Bend Radius, Single Bend (E Plane) | 300 mm | 11.811 in |
Minimum Bend Radius, Single Bend (H Plane) | 760 mm | 29.921 in |
Maximum Twist | 1.64 °/m | 0.5 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 1.25 kg/m | 0.840 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse