Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01A-D1266-001

Desiccant Replacement, 2.6 lb
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • To meet our global customer’s RoHS environmental needs, we have changed our desiccant to a cobalt-chloride free desiccant. The compliant desiccant is orange when dry and turns green when saturated.
Specifications

Product Classification

Product Type Dessicant

Packaging and Weights

Included Silica gel
Weight, gross 1.4 kg | 3.086 lb
Weight, net 1.2 kg | 2.646 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Dessicant

Packaging and Weights

Included Silica gel
Weight, gross 1.4 kg | 3.086 lb
Weight, net 1.2 kg | 2.646 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category