Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01D-D1690-001

Desiccant Canister Assembly
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • To meet our global customer’s RoHS environmental needs, we have changed our desiccant to a cobalt-chloride free desiccant. The compliant desiccant is orange when dry and turns green when saturated.
Specifications

Product Classification

Product Type Dessicant

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Desiccant exchange canister kit
Weight, gross 0.9 kg | 1.984 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Dessicant

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Desiccant exchange canister kit
Weight, gross 0.9 kg | 1.984 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category