Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01K-A0857-001

1/4 NPT Check Valve Replacement Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 7 in | 177.8 mm
Width, packed 4 in | 101.6 mm
Depth, packed 5 in | 127 mm
Included Nylon hose clamp | PTFE tape | Instruction sheet | Check valve replacement | 1/4 in polyethylene tubing
Weight, gross 0.45 kg | 0.992 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 7 in | 177.8 mm
Width, packed 4 in | 101.6 mm
Depth, packed 5 in | 127 mm
Included Nylon hose clamp | PTFE tape | Instruction sheet | Check valve replacement | 1/4 in polyethylene tubing
Weight, gross 0.45 kg | 0.992 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category