Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01K-A0873-001

ODPMT200 Upgrade, Compressor and Dryer Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Dryer kit

Packaging and Weights

Height, packed 17 in | 431.8 mm
Width, packed 10 in | 254 mm
Depth, packed 11 in | 279.4 mm
Included 0.01 micron filter element | 5.0 micron water filter element | Membrane dryer assembly | Wire harness | Cable tie | Hour meter | Gast compressor | Instruction sheet
Weight, gross 9.09 kg | 20.04 lb
Weight, net 0.84 kg | 1.852 lb

Product Classification

Product Type Dryer kit

Packaging and Weights

Height, packed 17 in | 431.8 mm
Width, packed 10 in | 254 mm
Depth, packed 11 in | 279.4 mm
Included 0.01 micron filter element | 5.0 micron water filter element | Membrane dryer assembly | Wire harness | Cable tie | Hour meter | Gast compressor | Instruction sheet
Weight, gross 9.09 kg | 20.04 lb
Weight, net 0.84 kg | 1.852 lb
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category