Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01K-D0817-002

Complete Desiccant Canister (second unit)
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • To meet our global customer’s RoHS environmental needs, we have changed our desiccant to a cobalt-chloride free desiccant. The compliant desiccant is orange when dry and turns green when saturated.
Specifications

Product Classification

Product Type Dessicant

Packaging and Weights

Height, packed 330.2 mm | 13 in
Width, packed 127 mm | 5 in
Depth, packed 431.8 mm | 17 in
Included Desiccant exchange canister kit | Instruction sheet
Weight, gross 2 kg | 4.409 lb
Weight, net 2 kg | 4.409 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Dessicant

Packaging and Weights

Height, packed 330.2 mm | 13 in
Width, packed 127 mm | 5 in
Depth, packed 431.8 mm | 17 in
Included Desiccant exchange canister kit | Instruction sheet
Weight, gross 2 kg | 4.409 lb
Weight, net 2 kg | 4.409 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category