Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F062HHS4

FlexTwist™ Flexible Twist for WR62, 12.4–18.0 GHz, with interface types PDR140 and PDR140, 1000 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist™

General Specifications

Component Flexible Twist
Interface PDR140
Interface 2 PDR140

Dimensions

Length 1000 mm | 39.37 in
Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Attenuation 0.99 dB/m | 0.302 dB/ft
Average Power 400 W
Operating Frequency Band 12.4 – 18.0 GHz
Peak Power 100 kW
VSWR 1.2999999523162842

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 52 mm | 2.047 in
Minimum Bend Radius, Multiple Bends (H Plane) 102 mm | 4.016 in
Maximum Twist 445 °/m | 135.636 °/ft
Pressurization, maximum 45 psi | 0.31 N/mm²

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist™

General Specifications

Component Flexible Twist
Interface PDR140
Interface 2 PDR140

Dimensions

Length 1000 mm | 39.37 in
Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Attenuation 0.99 dB/m | 0.302 dB/ft
Average Power 400 W
Operating Frequency Band 12.4 – 18.0 GHz
Peak Power 100 kW
VSWR 1.2999999523162842

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 52 mm | 2.047 in
Minimum Bend Radius, Multiple Bends (H Plane) 102 mm | 4.016 in
Maximum Twist 445 °/m | 135.636 °/ft
Pressurization, maximum 45 psi | 0.31 N/mm²

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHSCompliant
CHINA-ROHSBelow maximum concentration value
REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty