NVG44X | NVG44x xDSL Voice Gateway
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
VDSL2, ADSL2+ Voice Gateways with 802.11ac Wi-Fi, voice optional
Features and Benefits
The NVG44x series of residential gateways deliver robust video, high-speed data and (optionally) primary line telephony over VDSL/VDSL2/ADSL2+ broadband networks to support triple-play (Voice, Video and Data) and dual-play (Video and Data) services. They may also be connected to an external modem, such an ONU for FTTH applications.
- Concurrent Wi-Fi support for 802.11 b/g/n on 2.4 GHz, and 802.11ac on 5 GHz
- TR-069/TR-098 remote management
- 802.1x WAN supplicant simplifies CPE authentication to the Service Provider network and eliminates the subscriber need to manually enter their PPP credentials
- Primary line VoIP telephone service (optional)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | xDSL gateway |
General Specifications
Access Technology | xDSL |
Ethernet Ports | 4 x GigE |
USB | USB 3.0 |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11b/g/n/ac |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 802.11 b/g/n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Dimensions
Height | 205.74 mm | 8.1 in |
Width | 40.64 mm | 1.6 in |
Length | 172.72 mm | 6.8 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | (Electromagnetic compatibility and Radio spectrum Matters, 2.4 GHz) | 1999/5/EC (R & PTE Directive) | 2004/108/EC (EMC Directive) | 2006/95/EC (Low Voltage Directive) | 93/68/EEC (CE Marking Directive) | CEC compliant | EN 300 328 | EN 300 386 (Electromagnetic compatibility and Radio spectrum Matters, Telecommunication Network Equipment, EMC) | EN 301 489-1 (Electromagnetic compatibility and Radio spectrum Matters, EMC, Part 1) | EN 301 489-17 (Electromagnetic compatibility and Radio spectrum Matters, EMC, Part 17) | EN 301 893 (Broadband Radio Access Networks, 5 GHz) UL 60950, CUL, CSA | EN 55022 (Emissions) | EN 60950-1 (Safety) | EN55024 (Immunity) | FCC Part 15 Class B Subparts B, C, and E | FCC Part 68, CS-03 | ICES-003 | K.21 Basic |
Packaging and Weights
Weight, net | 0.63 kg | 1.39 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | xDSL gateway |
General Specifications
Access Technology | xDSL |
Ethernet Ports | 4 x GigE |
USB | USB 3.0 |
Voice | Yes |
Voice Ports, quantity | 1 |
Wi-Fi Interface Standard | IEEE 802.11b/g/n/ac |
Wi-Fi Band | 2.4 GHz | 5 GHz |
Wi-Fi Interface Standard at 2.4 GHz | 802.11 b/g/n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Dimensions
Height | 205.74 mm | 8.1 in |
Width | 40.64 mm | 1.6 in |
Length | 172.72 mm | 6.8 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | (Electromagnetic compatibility and Radio spectrum Matters, 2.4 GHz) | 1999/5/EC (R & PTE Directive) | 2004/108/EC (EMC Directive) | 2006/95/EC (Low Voltage Directive) | 93/68/EEC (CE Marking Directive) | CEC compliant | EN 300 328 | EN 300 386 (Electromagnetic compatibility and Radio spectrum Matters, Telecommunication Network Equipment, EMC) | EN 301 489-1 (Electromagnetic compatibility and Radio spectrum Matters, EMC, Part 1) | EN 301 489-17 (Electromagnetic compatibility and Radio spectrum Matters, EMC, Part 17) | EN 301 893 (Broadband Radio Access Networks, 5 GHz) UL 60950, CUL, CSA | EN 55022 (Emissions) | EN 60950-1 (Safety) | EN55024 (Immunity) | FCC Part 15 Class B Subparts B, C, and E | FCC Part 68, CS-03 | ICES-003 | K.21 Basic |
Packaging and Weights
Weight, net | 0.63 kg | 1.39 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse