Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

G22248-000 | CST-B5C1-50C-12T-XXX-RVB

Base Product: CST

  • Available in:
  • Latin America
  • North America

CST Copper Closure kit, re-enterable, 50-pair, filled, shielded cable, 12 ft stub, 20 drop ports

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Requires no additional parts or accessories to install standard 2, 3, 5, or 6 pair service drops
  • Craft friendly, tool-less design incorporates the Dat@Term terminal termination system
  • Easy to add -up to 20- additional service wires without additional parts
  • Universal grommet pre-installed in closure designed to accept round service wires
Specifications

Product Classification

Regional Availability Latin America | North America
Product Type Closure Kit
Product Series CST

General Specifications

Cable Sealing Type Gasket/grommet configuration
Closure Style Single-ended
Color Black
Mounting Handhole | Manhole | Pole
Splicing Capacity, maximum 100

Dimensions

Height 304.8 mm | 12 in
Width 190.5 mm | 7.5 in

Environmental Specifications

Environmental Space Aerial | Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Weight, net 12 kg | 26.455 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Product Type Closure Kit
Product Series CST

General Specifications

Cable Sealing Type Gasket/grommet configuration
Closure Style Single-ended
Color Black
Mounting Handhole | Manhole | Pole
Splicing Capacity, maximum 100

Dimensions

Height 304.8 mm | 12 in
Width 190.5 mm | 7.5 in

Environmental Specifications

Environmental Space Aerial | Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Weight, net 12 kg | 26.455 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category