Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EM2086-001 | OFDC-C12-NNN/00-NN-N-96

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
OFDC C12 Fiber Optic Splice/Patch Closure, Gel Cable sealing, 2 pre-installed 48-fiber splice trays, no adapters, no splitters, 2 mounting ears only
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
  • Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
  • Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Capacity, Branch 2 Round 5.5–13.0 mm (0.21–0.51 in)
Cable Capacity, Drop 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in)
Cable Capacity, Feeder 2 Round 5.5–17.5 mm (0.21–0.68 in)
Cable Sealing Type Compressed gel
Color Black
Distribution Type 0 ports
Mounting Manhole | Pedestal | Strand | Wall
Port Type No adapter
Port, quantity 0
Splice Tray Included, quantity 2
Splice Tray Type Included 48-way, heat shrink
Splicing Capacity, maximum 96
Splicing Type, Supported Single fusion

Dimensions

Height 118 mm | 4.646 in
Width 214 mm | 8.425 in
Length 370 mm | 14.567 in
Splice Protector Length, maximum 45 mm | 1.772 in

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Capacity, Branch 2 Round 5.5–13.0 mm (0.21–0.51 in)
Cable Capacity, Drop 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in)
Cable Capacity, Feeder 2 Round 5.5–17.5 mm (0.21–0.68 in)
Cable Sealing Type Compressed gel
Color Black
Distribution Type 0 ports
Mounting Manhole | Pedestal | Strand | Wall
Port Type No adapter
Port, quantity 0
Splice Tray Included, quantity 2
Splice Tray Type Included 48-way, heat shrink
Splicing Capacity, maximum 96
Splicing Type, Supported Single fusion

Dimensions

Height 118 mm | 4.646 in
Width 214 mm | 8.425 in
Length 370 mm | 14.567 in
Splice Protector Length, maximum 45 mm | 1.772 in

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance