460200579 | FOSC-ACC-WRKSTND-CLAMP18
- Available in:
- North America
FOSC® 18 inch Clamp for FOSC® v2 with Tube Adapter
Specifications
Features and Benefits
- Works with vice, fiber work tray and FOSC end plate fixtures
- Creates a stable work platform
Specifications
Product Classification
Regional Availability | North America |
Product Type | Clamp |
Product Brand | FOSC® |
Product Series | FOSC 400 | FOSC 450 |
General Specifications
Application | For use with FOSC-400D Fiber closures | For use with FOSC-450 Fiber closures |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Clamp |
Product Brand | FOSC® |
Product Series | FOSC 400 | FOSC 450 |
General Specifications
Application | For use with FOSC-400D Fiber closures | For use with FOSC-450 Fiber closures |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Video
Westek presents the Mobile FOSC/Fiber Workstation
Westek presents the Mobile FOSC/Fiber Workstation
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Video
Westek presents the Mobile FOSC/Fiber Workstation
Westek presents the Mobile FOSC/Fiber Workstation
Visio Stencil
Warranty
Other Ways to Browse