Warning Icon
This product was discontinued on: October 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

1-1671373-1

  • Available in:
  • Australia/New Zealand
  • EMEA
Fiber adapter plate, 1U, unpopulated, for holding up to 4 Quick-Fit modules
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber adapter plate

General Specifications

Color Black

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 39.624 mm | 1.56 in

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Indoor
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber adapter plate

General Specifications

Color Black

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 39.624 mm | 1.56 in

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Indoor
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category