Warning Icon
This product was discontinued on: December 30, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

CS8813-000 | FIST-SODF2-M-S36-S2PR

  • Available in:
  • EMEA
FIST-SODF2-Fiber Termination/Splice Block, pre-terminated with pigtails, 36 SC/APC, singlemode, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice block
Product Brand FIST™
Product Series FIST-SODF2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-SODF-style frames only
Color Gray
Color, front Gray
Interface, front SC
Interface Feature, front APC
Total Ports, quantity 36

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice block
Product Brand FIST™
Product Series FIST-SODF2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-SODF-style frames only
Color Gray
Color, front Gray
Interface, front SC
Interface Feature, front APC
Total Ports, quantity 36

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category