Warning Icon
This product was discontinued on: December 30, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

EG6860-000 | OMXE-M-096S2-RH-00T0

  • Available in:
  • EMEA
OMX Fiber Termination Block, 96 SC/APC, singlemode, putty white, right oriented
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Product Type Fiber patch block
Product Brand OMX600®
Product Series OMX

General Specifications

Functionality Patching
Application Used in OMX-style frames only
Body Style Right orientation
Cable Stub Type IFC
Color Gray
Color, front Gray
Growth Configuration Fully loaded
Interface, front SC
Interface Feature, front APC
Rack Type OMX
Shelf Movement Hinged
Total Ports, quantity 96

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Fiber patch block
Product Brand OMX600®
Product Series OMX

General Specifications

Functionality Patching
Application Used in OMX-style frames only
Body Style Right orientation
Cable Stub Type IFC
Color Gray
Color, front Gray
Growth Configuration Fully loaded
Interface, front SC
Interface Feature, front APC
Rack Type OMX
Shelf Movement Hinged
Total Ports, quantity 96

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category