Warning Icon
This product was discontinued on: June 30, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

760109934 | 360DM-12LC-SM

Base Product: G2-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

G2 Singlemode Standard Module, 12 LC fibers (6 duplex ports)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module

General Specifications

Functionality Breakout
Adapters, quantity, front 6
Adapters, quantity, rear 1
Color, front Blue
Color, rear Gray
Data Module Type Standard
Intelligence Type iPatch® ready
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Pinned | Reduced footprint
Shuttered Yes
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Depth 116.84 mm | 4.6 in

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 1.05 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module

General Specifications

Functionality Breakout
Adapters, quantity, front 6
Adapters, quantity, rear 1
Color, front Blue
Color, rear Gray
Data Module Type Standard
Intelligence Type iPatch® ready
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Pinned | Reduced footprint
Shuttered Yes
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Depth 116.84 mm | 4.6 in

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 1.05 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant