Warning Icon
This product was discontinued on: December 31, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

760188631 | 360TM-24LC-SM-50:50

  • Available in:
  • North America
  • Latin America
  • EMEA
  • Asia
  • Australia/New Zealand
InstaPATCH® 360 SinglemodeTS TAP Module, 50:50, 24 ports
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America | EMEA | Asia | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Fiber module
Product Brand InstaPATCH® 360

General Specifications

Adapters, quantity, front 24
Adapters, quantity, rear 4
Color, front Blue
Color, rear Gray | Red
Data Module Type TAP (Traffic Access Point)
Intelligence Type iPatch® ready
Interface, front LC
Interface Feature, front Standard
Interface, rear MPO Male
Interface Feature, rear Reduced footprint
Shuttered No
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 27.94 mm | 1.1 in
Width 91.44 mm | 3.6 in
Depth 165.1 mm | 6.5 in

Optical Specifications

Fiber Type G.652.D and G.657.A1 | OS2
Insertion Loss Change, mating 0.3 dB
Tap Insertion Loss, maximum 4.64 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 4.27 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America | Latin America | EMEA | Asia | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Fiber module
Product Brand InstaPATCH® 360

General Specifications

Adapters, quantity, front 24
Adapters, quantity, rear 4
Color, front Blue
Color, rear Gray | Red
Data Module Type TAP (Traffic Access Point)
Intelligence Type iPatch® ready
Interface, front LC
Interface Feature, front Standard
Interface, rear MPO Male
Interface Feature, rear Reduced footprint
Shuttered No
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 27.94 mm | 1.1 in
Width 91.44 mm | 3.6 in
Depth 165.1 mm | 6.5 in

Optical Specifications

Fiber Type G.652.D and G.657.A1 | OS2
Insertion Loss Change, mating 0.3 dB
Tap Insertion Loss, maximum 4.64 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 4.27 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system