Warning Icon
This product was discontinued on: July 31, 2011

For other alternatives, please contact us for more information.

0 Replacement products available

107058802 | 110PA2-300FT

  • Available in:
  • Asia
  • Latin America
  • EMEA
  • Australia/New Zealand
  • North America
110PA2-300FT Patch Panel System Terminal Block, 60 X 110C-5
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | EMEA | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Patch panel

General Specifications

Product Design 110
Lug Attachment Field attached
Pairs, quantity 300

Dimensions

Height 24.68 in | 626.872 mm
Width 8.5 in | 215.9 mm
Depth 8.05 in | 204.47 mm

Material Specifications

Material Type Copper alloy

Mechanical Specifications

Plug Insertion Life, minimum 200 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Latin America | EMEA | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Patch panel

General Specifications

Product Design 110
Lug Attachment Field attached
Pairs, quantity 300

Dimensions

Height 24.68 in | 626.872 mm
Width 8.5 in | 215.9 mm
Depth 8.05 in | 204.47 mm

Material Specifications

Material Type Copper alloy

Mechanical Specifications

Plug Insertion Life, minimum 200 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category