Warning Icon
This product was discontinued on: July 23, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • 6450 1 107-01
    Highband® 12-module Kit, category 6A, 20-pair modules

64501101-10 | 6450 1 101-10

  • Available in:
  • Australia/New Zealand
Highband® 12-module Kit, category 6, 25-pair
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand
Product Type Back mount frame kit
Product Brand Highband®
Product Series Highband

General Specifications

ANSI/TIA Category 6
Modules, quantity 12
Mounting Backmount frames
Pairs, quantity 300
Termination Punchdowns, minimum 200 times
Termination Tool LSA-PLUS Punchdown tool
Termination Type IDC

Material Specifications

Contact Plating Material Silver

Environmental Specifications

Environmental Space Indoor | Outdoor
Flammability Rating UL 94 V-0

Packaging and Weights

Included Rear cable management | Label holder
Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Product Type Back mount frame kit
Product Brand Highband®
Product Series Highband

General Specifications

ANSI/TIA Category 6
Modules, quantity 12
Mounting Backmount frames
Pairs, quantity 300
Termination Punchdowns, minimum 200 times
Termination Tool LSA-PLUS Punchdown tool
Termination Type IDC

Material Specifications

Contact Plating Material Silver

Environmental Specifications

Environmental Space Indoor | Outdoor
Flammability Rating UL 94 V-0

Packaging and Weights

Included Rear cable management | Label holder
Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency
ROHSCompliant
CHINA-ROHSBelow maximum concentration value
REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category