Warning Icon
This product was discontinued on: December 31, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

760054387 | VPPNLKIT-112

  • Available in:
  • Australia/New Zealand
  • Latin America
  • Asia
  • EMEA
  • North America
VisiPatch® 112 L-Beam Back Panel Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | Latin America | Asia | EMEA | North America
Portfolio SYSTIMAX®
Product Type Panel
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | Latin America | Asia | EMEA | North America
Portfolio SYSTIMAX®
Product Type Panel
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse