Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
Universal Connectivity Platform (UCP) Xtra-U Patch Panel, with cable management, includes grounding bolt, black
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Panel |
Color | Black |
Panel Style | Straight |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Panel |
Color | Black |
Panel Style | Straight |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |