Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
Universal Connectivity Platform (UCP) Xtra-U Vertical Panel Mounting Brackets, 1 HU, black
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Panel holder kit |
Product Series | UCP |
Application | For use with UCP panels |
Color | Black |
Mounting | Aerial mount |
Height | 43.8 mm | 1.724 in |
Depth | 270 mm | 10.63 in |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Panel holder kit |
Product Series | UCP |
Application | For use with UCP panels |
Color | Black |
Mounting | Aerial mount |
Height | 43.8 mm | 1.724 in |
Depth | 270 mm | 10.63 in |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |