Warning Icon
This product was discontinued on: October 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

1671263-1

  • Available in:
  • Australia/New Zealand
  • EMEA
Universal Connectivity Platform (UCP) Adapter Panel, for four Quick-Fit Modules, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Panel
Product Series UCP

General Specifications

Color Black
Growth Configuration Unloaded
Panel Style Straight
Rack Units 1

Dimensions

Height 41.1 mm | 1.618 in
Width 434.2 mm | 17.094 in

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Panel
Product Series UCP

General Specifications

Color Black
Growth Configuration Unloaded
Panel Style Straight
Rack Units 1

Dimensions

Height 41.1 mm | 1.618 in
Width 434.2 mm | 17.094 in

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse