Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C195-NFBM

CNT-195 CNT® Jumper with interface types N Female and BNC Male, variable length
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B BNC Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 0.195 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00

Jumper Assembly Sample Label

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B BNC Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 0.195 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category