Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C195-NFJM-20

CNT-195 CNT® Jumper with interface types N Female and 1.0/2.3 DIN Male , 20 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B 1.0-2.3 DIN Male

Dimensions

Length 6.096 m | 20 ft
Nominal Size 0.195 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–2000 MHz 1.28 18.22
700–3000 MHz 1.43 15.00

Jumper Assembly Sample Label

Click on image to enlarge.

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B 1.0-2.3 DIN Male

Dimensions

Length 6.096 m | 20 ft
Nominal Size 0.195 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–2000 MHz 1.28 18.22
700–3000 MHz 1.43 15.00
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category