Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FDH1206-24SE2-105M

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
HELIAX® FiberFeed® Direct, 6 RRU (6x12). Top: 12 x 10 AWG EMI shielded power cords blunt cut within 6 outdoor tails, 24 SM fibers within 12 outdoor ODC compatiblr tails. Bottom: power conductors blunt cut, 12 DLC tails, with grounding wire, 105 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
HELIAX® FiberFeed® Direct, 6 RRU (6x12). Top: 12 x 10 AWG EMI shielded power cords blunt cut within 6 outdoor tails, 24 single mode fibers within 12 outdoor tails, compatible with ODC interface. Bottom: power conductors blunt cut, fibers within 12 DLC tails, pre-installed grounding wire, 105 m
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand FiberFeed® | HELIAX®
Product Series FDH
Ordering Note CommScope® non-standard product

General Specifications

Conductors, quantity 12
Construction Type Direct breakout trunk
Interface, Connector A ODC-LC
Interface Feature, connector A Outdoor
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Standard
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 24

Dimensions

Cord Length 105 m | 344.488 ft
Diameter Over Jacket 36 mm | 1.417 in
Center Conductor Gauge 6 AWG

Mechanical Specifications

Minimum Bend Radius 360.7 mm | 14.201 in
Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.75 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 2.4 kg/m | 1.613 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand FiberFeed® | HELIAX®
Product Series FDH
Ordering Note CommScope® non-standard product

General Specifications

Conductors, quantity 12
Construction Type Direct breakout trunk
Interface, Connector A ODC-LC
Interface Feature, connector A Outdoor
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Standard
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 24

Dimensions

Cord Length 105 m | 344.488 ft
Diameter Over Jacket 36 mm | 1.417 in
Center Conductor Gauge 6 AWG

Mechanical Specifications

Minimum Bend Radius 360.7 mm | 14.201 in
Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.75 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 2.4 kg/m | 1.613 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse