Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

107487498 | 525-JA-003 (MOQ:100PC)

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
25-Pair Category 5 Connector, 90-degree jack, minimum order quantity 100
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Connector kit

General Specifications

ANSI/TIA Category 5
Cable Type U/UTP (unshielded)
Color Gray
Conductor Type Solid | Stranded
Termination Type IDC

Dimensions

Compatible Conductor Gauge, solid 22 AWG | 24 AWG | 26 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance, maximum 0 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic
Termination Contact Plating Precious metals

Mechanical Specifications

Plug Insertion Life, minimum 200 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Connector kit

General Specifications

ANSI/TIA Category 5
Cable Type U/UTP (unshielded)
Color Gray
Conductor Type Solid | Stranded
Termination Type IDC

Dimensions

Compatible Conductor Gauge, solid 22 AWG | 24 AWG | 26 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance, maximum 0 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic
Termination Contact Plating Precious metals

Mechanical Specifications

Plug Insertion Life, minimum 200 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category