Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4523404 | SAT6SSV

Coaxial Drop Cable, 75 Ohm, Series 6, beige PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial drop cable
Product Series 6 Series
Warranty One year

General Specifications

Cable Type Series 6
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Meters
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Quad shield

Dimensions

Diameter Over Center Conductor, nominal 1.016 mm | 0.04 in
Diameter Over Dielectric, nominal 4.572 mm | 0.18 in
Diameter Over Inner Shield (Tape), nominal 4.75 mm | 0.187 in
Diameter Over Jacket, nominal 7.544 mm | 0.297 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 31.7 ohms/kft | 104.003 ohms/km
dc Resistance, Loop, nominal 36.9 ohms/kft | 121.063 ohms/km
dc Resistance, Outer Conductor, nominal 5.2 ohms/kft | 17.06 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
55.0 MHz 5.250 1.600
83.0 MHz 6.400 1.950
85.0 MHz 6.460 1.970
187.0 MHz 9.350 2.850
204.0 MHz 9.840 3.000
211.0 MHz 10.000 3.050
250.0 MHz 10.820 3.300
300.0 MHz 11.640 3.550
350.0 MHz 12.630 3.850
400.0 MHz 13.610 4.150
450.0 MHz 14.430 4.400
500.0 MHz 15.290 4.660
550.0 MHz 16.080 4.900
600.0 MHz 16.730 5.100
750.0 MHz 18.540 5.650
865.0 MHz 20.010 6.100
1000.0 MHz 21.490 6.550
1200.0 MHz 23.680 7.220
1218.0 MHz 23.660 7.210
1300.0 MHz 24.710 7.530
1400.0 MHz 25.710 7.840
1500.0 MHz 26.680 8.130
1600.0 MHz 27.630 8.420
1700.0 MHz 28.540 8.700
1794.0 MHz 29.390 8.960
1800.0 MHz 29.440 8.970
1900.0 MHz 31.310 9.240
2000.0 MHz 31.170 9.500
2200.0 MHz 32.830 10.010
2500.0 MHz 35.200 10.730
3000.0 MHz 38.910 11.860

Material Specifications

Center Conductor Material Copper-clad steel
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA)

Environmental Specifications

Environmental Space Outdoor

Packaging and Weights

Packaging Type Reel
Weight, gross 58.038 kg/km | 39 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial drop cable
Product Series 6 Series
Warranty One year

General Specifications

Cable Type Series 6
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Meters
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Quad shield

Dimensions

Diameter Over Center Conductor, nominal 1.016 mm | 0.04 in
Diameter Over Dielectric, nominal 4.572 mm | 0.18 in
Diameter Over Inner Shield (Tape), nominal 4.75 mm | 0.187 in
Diameter Over Jacket, nominal 7.544 mm | 0.297 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 31.7 ohms/kft | 104.003 ohms/km
dc Resistance, Loop, nominal 36.9 ohms/kft | 121.063 ohms/km
dc Resistance, Outer Conductor, nominal 5.2 ohms/kft | 17.06 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
55.0 MHz 5.250 1.600
83.0 MHz 6.400 1.950
85.0 MHz 6.460 1.970
187.0 MHz 9.350 2.850
204.0 MHz 9.840 3.000
211.0 MHz 10.000 3.050
250.0 MHz 10.820 3.300
300.0 MHz 11.640 3.550
350.0 MHz 12.630 3.850
400.0 MHz 13.610 4.150
450.0 MHz 14.430 4.400
500.0 MHz 15.290 4.660
550.0 MHz 16.080 4.900
600.0 MHz 16.730 5.100
750.0 MHz 18.540 5.650
865.0 MHz 20.010 6.100
1000.0 MHz 21.490 6.550
1200.0 MHz 23.680 7.220
1218.0 MHz 23.660 7.210
1300.0 MHz 24.710 7.530
1400.0 MHz 25.710 7.840
1500.0 MHz 26.680 8.130
1600.0 MHz 27.630 8.420
1700.0 MHz 28.540 8.700
1794.0 MHz 29.390 8.960
1800.0 MHz 29.440 8.970
1900.0 MHz 31.310 9.240
2000.0 MHz 31.170 9.500
2200.0 MHz 32.830 10.010
2500.0 MHz 35.200 10.730
3000.0 MHz 38.910 11.860

Material Specifications

Center Conductor Material Copper-clad steel
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA)

Environmental Specifications

Environmental Space Outdoor

Packaging and Weights

Packaging Type Reel
Weight, gross 58.038 kg/km | 39 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Solution

Browse by Category

Browse by Solution