Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

520111003 | POWER FEEDER® 625 JCAT 3R M188 SM MT

23 Ohm Power Feeder® Trunk and Distribution Cable, black PE jacket with three co-extruded red stripes

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial hardline cable
Product Brand Power Feeder®
Warranty One year

General Specifications

Cable Type 625 series
Construction Type Swaged
Jacket Color Black with three co-extruded red stripes

Dimensions

Cable Length 731.52 m | 2400 ft
Diameter Over Center Conductor, nominal 8.255 mm | 0.325 in
Diameter Over Dielectric, nominal 13.081 mm | 0.515 in
Diameter Over Jacket, nominal 17.399 mm | 0.685 in
Diameter Over Outer Conductor, nominal 15.875 mm | 0.625 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Outer Conductor Thickness, nominal 1.397 mm | 0.055 in

Electrical Specifications

Characteristic Impedance 23 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.16 ohms/kft | 0.525 ohms/km
dc Resistance, Loop, nominal 0.3 ohms/kft | 0.984 ohms/km
dc Resistance, Outer Conductor, nominal 0.14 ohms/kft | 0.459 ohms/km
Jacket Spark Test Voltage 5000 Vac

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Messenger Wire Material Zinc-coated steel
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, standard 228.6 mm | 9 in
Messenger Wire Breaking Strength, minimum 1769.01 kg | 3900 lb
Pulling Tension, maximum 362.874 kg | 800 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 541.692 kg/km | 364 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial hardline cable
Product Brand Power Feeder®
Warranty One year

General Specifications

Cable Type 625 series
Construction Type Swaged
Jacket Color Black with three co-extruded red stripes

Dimensions

Cable Length 731.52 m | 2400 ft
Diameter Over Center Conductor, nominal 8.255 mm | 0.325 in
Diameter Over Dielectric, nominal 13.081 mm | 0.515 in
Diameter Over Jacket, nominal 17.399 mm | 0.685 in
Diameter Over Outer Conductor, nominal 15.875 mm | 0.625 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Outer Conductor Thickness, nominal 1.397 mm | 0.055 in

Electrical Specifications

Characteristic Impedance 23 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.16 ohms/kft | 0.525 ohms/km
dc Resistance, Loop, nominal 0.3 ohms/kft | 0.984 ohms/km
dc Resistance, Outer Conductor, nominal 0.14 ohms/kft | 0.459 ohms/km
Jacket Spark Test Voltage 5000 Vac

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Messenger Wire Material Zinc-coated steel
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, standard 228.6 mm | 9 in
Messenger Wire Breaking Strength, minimum 1769.01 kg | 3900 lb
Pulling Tension, maximum 362.874 kg | 800 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 541.692 kg/km | 364 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category