Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4130103/10 | 2286V WTRL RG11 95 1000

  • Available in:
  • North America
  • Asia
  • Australia/New Zealand
  • Latin America
  • EMEA
RG 11 Type 95% Braid Plenum Video Security Coaxial Cable, white jacket, 1000 ft (305 m) reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.090
10.0 MHz 0.430
50.0 MHz 1.070
100.0 MHz 1.480
200.0 MHz 2.150
400.0 MHz 3.240
700.0 MHz 4.670
900.0 MHz 5.460
1000.0 MHz 5.830
1450.0 MHz 7.490
1800.0 MHz 8.490

Product Classification

Regional Availability North America | Asia | Australia/New Zealand | Latin America | EMEA
Portfolio CommScope®
Product Type Coaxial video cable

General Specifications

Product Number 2286V
Cable Type Series 11
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color White
Supported Application Security/CCTV

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Center Conductor, specific 0.0641 in per 1 strand
Diameter Over Dielectric 0.278 in | 7.061 mm
Diameter Over Jacket Tolerance ±0.006 in
Diameter Over Jacket, nominal 0.341 in | 8.661 mm
Diameter Over Shield (Tape) 0.305 in | 7.747 mm
Jacket Thickness 0.018 in | 0.457 mm
Jacket Thickness, minimum spot 0.012 in | 0.305 mm
Center Conductor Gauge 14 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 16 pF/ft | 52.493 pF/m
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 2.9 ohms/kft | 9.514 ohms/km
Dielectric Strength, conductor to shield 4000 Vdc
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 84 %
Shield dc Resistance 2.5 ohms/kft | 8.202 ohms/km
Structural Return Loss 20 dB @ 10–300 MHz
Structural Return Loss Test Method 100% Swept Tested

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam FEP
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMP
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 76 lb/kft | 10.507 kg/km
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.090
10.0 MHz 0.430
50.0 MHz 1.070
100.0 MHz 1.480
200.0 MHz 2.150
400.0 MHz 3.240
700.0 MHz 4.670
900.0 MHz 5.460
1000.0 MHz 5.830
1450.0 MHz 7.490
1800.0 MHz 8.490

Product Classification

Regional Availability North America | Asia | Australia/New Zealand | Latin America | EMEA
Portfolio CommScope®
Product Type Coaxial video cable

General Specifications

Product Number 2286V
Cable Type Series 11
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color White
Supported Application Security/CCTV

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Center Conductor, specific 0.0641 in per 1 strand
Diameter Over Dielectric 0.278 in | 7.061 mm
Diameter Over Jacket Tolerance ±0.006 in
Diameter Over Jacket, nominal 0.341 in | 8.661 mm
Diameter Over Shield (Tape) 0.305 in | 7.747 mm
Jacket Thickness 0.018 in | 0.457 mm
Jacket Thickness, minimum spot 0.012 in | 0.305 mm
Center Conductor Gauge 14 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 16 pF/ft | 52.493 pF/m
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 2.9 ohms/kft | 9.514 ohms/km
Dielectric Strength, conductor to shield 4000 Vdc
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 84 %
Shield dc Resistance 2.5 ohms/kft | 8.202 ohms/km
Structural Return Loss 20 dB @ 10–300 MHz
Structural Return Loss Test Method 100% Swept Tested

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam FEP
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMP
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 76 lb/kft | 10.507 kg/km
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance