Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4685203/10 | 5738 BKRL RG6 60 OSP 1000

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
RG 6 Type 60% Braid Buried Satellite Coaxial Cable, black jacket, 1000 ft (305 m) reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5738
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 6.909 mm | 0.272 in
Diameter Over Shield (Braid) 5.385 mm | 0.212 in
Jacket Thickness 0.762 mm | 0.03 in
Jacket Thickness, minimum spot 0.61 mm | 0.024 in
Center Conductor Gauge 18 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 28.6 ohms/kft | 93.832 ohms/km
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 9.7 ohms/kft | 31.824 ohms/km
Structural Return Loss 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.032 0.619
50.0 MHz 4.620 1.410
55.0 MHz 4.825 1.470
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 60 %
Shield (Braid) Material Aluminum
Shield (Tape) Material Aluminum/Poly, bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Corrosion Protection Water blocking gel
Environmental Space Buried

Packaging and Weights

Cable weight 41.669 kg/km | 28 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5738
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 6.909 mm | 0.272 in
Diameter Over Shield (Braid) 5.385 mm | 0.212 in
Jacket Thickness 0.762 mm | 0.03 in
Jacket Thickness, minimum spot 0.61 mm | 0.024 in
Center Conductor Gauge 18 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 28.6 ohms/kft | 93.832 ohms/km
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 9.7 ohms/kft | 31.824 ohms/km
Structural Return Loss 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.032 0.619
50.0 MHz 4.620 1.410
55.0 MHz 4.825 1.470
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 60 %
Shield (Braid) Material Aluminum
Shield (Tape) Material Aluminum/Poly, bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Corrosion Protection Water blocking gel
Environmental Space Buried

Packaging and Weights

Cable weight 41.669 kg/km | 28 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system