Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7413004/10 | 5940 BKRL RG11 QD 1000

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • North America
  • EMEA
RG 11 Type Quad Shield Non-Plenum Video Coaxial Cable, black jacket, 1000 ft. (305 m) reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Coaxial video cable

General Specifications

Product Number 5940
Cable Type Series 11
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Video

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0641 in per 1 strand
Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Inner Shield (Braid) 7.899 mm | 0.311 in
Diameter Over Jacket Tolerance ±0.010 mm
Diameter Over Jacket, nominal 10.287 mm | 0.405 in
Diameter Over Outer Shield (Braid) 8.433 mm | 0.332 in
Jacket Thickness 0.889 mm | 0.035 in
Jacket Thickness, minimum spot 0.711 mm | 0.028 in
Center Conductor Gauge 14 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 11 ohms/kft | 36.089 ohms/km
Dielectric Strength, conductor to shield 4000 Vdc
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 84 %
Shield dc Resistance 3.7 ohms/kft | 12.139 ohms/km
Structural Return Loss 22 dB @ 1–450 MHz | 15 dB @ 1000–3000 MHz | 20 dB @ 450–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.170
10.0 MHz 0.450
50.0 MHz 0.890
100.0 MHz 1.210
200.0 MHz 1.680
400.0 MHz 2.370
700.0 MHz 3.270
900.0 MHz 3.770
1000.0 MHz 3.950
1200.0 MHz 4.460
1450.0 MHz 5.080
1800.0 MHz 5.580
2200.0 MHz 6.290
2500.0 MHz 6.790
3000.0 MHz 7.580

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CM
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 87.802 kg/km | 59 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Coaxial video cable

General Specifications

Product Number 5940
Cable Type Series 11
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Video

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0641 in per 1 strand
Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Inner Shield (Braid) 7.899 mm | 0.311 in
Diameter Over Jacket Tolerance ±0.010 mm
Diameter Over Jacket, nominal 10.287 mm | 0.405 in
Diameter Over Outer Shield (Braid) 8.433 mm | 0.332 in
Jacket Thickness 0.889 mm | 0.035 in
Jacket Thickness, minimum spot 0.711 mm | 0.028 in
Center Conductor Gauge 14 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 11 ohms/kft | 36.089 ohms/km
Dielectric Strength, conductor to shield 4000 Vdc
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 84 %
Shield dc Resistance 3.7 ohms/kft | 12.139 ohms/km
Structural Return Loss 22 dB @ 1–450 MHz | 15 dB @ 1000–3000 MHz | 20 dB @ 450–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.170
10.0 MHz 0.450
50.0 MHz 0.890
100.0 MHz 1.210
200.0 MHz 1.680
400.0 MHz 2.370
700.0 MHz 3.270
900.0 MHz 3.770
1000.0 MHz 3.950
1200.0 MHz 4.460
1450.0 MHz 5.080
1800.0 MHz 5.580
2200.0 MHz 6.290
2500.0 MHz 6.790
3000.0 MHz 7.580

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CM
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 87.802 kg/km | 59 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse