Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7416904/10 | 5740 BKRL RG6 QD 1000

  • Available in:
  • North America
  • Australia/New Zealand
  • EMEA
  • Latin America
  • Asia
RG 6 Type Quad Shield Non-Plenum Satellite Coaxial Cable, black jacket, 1000 ft (305 m) reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.032 0.619
50.0 MHz 4.620 1.410
55.0 MHz 4.825 1.470
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Product Classification

Regional Availability North America | Australia/New Zealand | EMEA | Latin America | Asia
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5740
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 0.18 in | 4.572 mm
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Inner Shield (Braid) 0.212 in | 5.385 mm
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 0.3 in | 7.62 mm
Diameter Over Outer Shield (Braid) 0.232 in | 5.893 mm
Jacket Thickness 0.034 in | 0.864 mm
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 16 pF/ft | 52.493 pF/m
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 28.6 ohms/kft | 93.832 ohms/km
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 4.9 ohms/kft | 16.076 ohms/km
Structural Return Loss 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly, bonded
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMG
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 34 lb/kft | 4.701 kg/km
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.032 0.619
50.0 MHz 4.620 1.410
55.0 MHz 4.825 1.470
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Product Classification

Regional Availability North America | Australia/New Zealand | EMEA | Latin America | Asia
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5740
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 0.18 in | 4.572 mm
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Inner Shield (Braid) 0.212 in | 5.385 mm
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 0.3 in | 7.62 mm
Diameter Over Outer Shield (Braid) 0.232 in | 5.893 mm
Jacket Thickness 0.034 in | 0.864 mm
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 16 pF/ft | 52.493 pF/m
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 28.6 ohms/kft | 93.832 ohms/km
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 4.9 ohms/kft | 16.076 ohms/km
Structural Return Loss 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly, bonded
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMG
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 34 lb/kft | 4.701 kg/km
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse