Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

820260073/10 | 5730 BKRB RG6 60 1000

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • North America
  • EMEA
RG 6 Type 60% Braid Non-Plenum Satellite Coaxial Cable, black jacket, 1000 ft. (305 m) box
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.032 0.619
50.0 MHz 4.620 1.410
55.0 MHz 4.830 1.470
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5730
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 0.18 in | 4.572 mm
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 0.272 in | 6.909 mm
Diameter Over Shield (Braid) 0.212 in | 5.385 mm
Diameter Over Shield (Tape) 0.187 in | 4.75 mm
Jacket Thickness 0.03 in | 0.762 mm
Jacket Thickness, minimum spot 0.024 in | 0.61 mm
Center Conductor Gauge 18 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 16 pF/ft | 52.493 pF/m
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 28.6 ohms/kft | 93.832 ohms/km
Dielectric Strength, conductor to shield 3000 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 9.7 ohms/kft | 31.824 ohms/km
Structural Return Loss 20 dB @ 5–1000 MHz | 15 dB @ 1000–3000 MHz
Structural Return Loss Test Method 100% Swept Tested

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 60 %
Shield (Braid) Material Aluminum
Shield (Tape) Material Aluminum/Poly

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CM
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 27 lb/kft | 3.733 kg/km
Packaging Type Reel in box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.032 0.619
50.0 MHz 4.620 1.410
55.0 MHz 4.830 1.470
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5730
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 1000 ft | 304.8 m
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 0.18 in | 4.572 mm
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 0.272 in | 6.909 mm
Diameter Over Shield (Braid) 0.212 in | 5.385 mm
Diameter Over Shield (Tape) 0.187 in | 4.75 mm
Jacket Thickness 0.03 in | 0.762 mm
Jacket Thickness, minimum spot 0.024 in | 0.61 mm
Center Conductor Gauge 18 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 16 pF/ft | 52.493 pF/m
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 28.6 ohms/kft | 93.832 ohms/km
Dielectric Strength, conductor to shield 3000 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 9.7 ohms/kft | 31.824 ohms/km
Structural Return Loss 20 dB @ 5–1000 MHz | 15 dB @ 1000–3000 MHz
Structural Return Loss Test Method 100% Swept Tested

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 60 %
Shield (Braid) Material Aluminum
Shield (Tape) Material Aluminum/Poly

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CM
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 27 lb/kft | 3.733 kg/km
Packaging Type Reel in box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse