Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

822350074/10 | 5781 BKRB RG6 QD 1000

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

RG 6 Type Quad Shield Non-Plenum Satellite Coaxial Cable, black jacket, 1000 ft (305 m) box

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5781
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Inner Shield (Braid) 5.385 mm | 0.212 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 7.62 mm | 0.3 in
Diameter Over Outer Shield (Braid) 5.893 mm | 0.232 in
Jacket Thickness 0.864 mm | 0.034 in
Jacket Thickness, minimum spot 0.61 mm | 0.024 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 6.5 ohms/kft | 21.325 ohms/km
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 84 %
Shield dc Resistance 4.9 ohms/kft | 16.076 ohms/km
Structural Return Loss 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.250
10.0 MHz 0.660
50.0 MHz 1.410
100.0 MHz 1.920
200.0 MHz 2.640
400.0 MHz 3.730
700.0 MHz 5.050
900.0 MHz 5.790
1000.0 MHz 6.110
1200.0 MHz 6.730
1450.0 MHz 7.490
1800.0 MHz 8.430
2200.0 MHz 9.350
2500.0 MHz 9.970
3000.0 MHz 10.920

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMG
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 50.598 kg/km | 34 lb/kft
Packaging Type Reel in box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5781
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Inner Shield (Braid) 5.385 mm | 0.212 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 7.62 mm | 0.3 in
Diameter Over Outer Shield (Braid) 5.893 mm | 0.232 in
Jacket Thickness 0.864 mm | 0.034 in
Jacket Thickness, minimum spot 0.61 mm | 0.024 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 6.5 ohms/kft | 21.325 ohms/km
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 84 %
Shield dc Resistance 4.9 ohms/kft | 16.076 ohms/km
Structural Return Loss 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.250
10.0 MHz 0.660
50.0 MHz 1.410
100.0 MHz 1.920
200.0 MHz 2.640
400.0 MHz 3.730
700.0 MHz 5.050
900.0 MHz 5.790
1000.0 MHz 6.110
1200.0 MHz 6.730
1450.0 MHz 7.490
1800.0 MHz 8.430
2200.0 MHz 9.350
2500.0 MHz 9.970
3000.0 MHz 10.920

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 60 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly
Outer Shield (Braid) Coverage 40 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 75 °C | 167 °F
Flame Test Method CMG
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 50.598 kg/km | 34 lb/kft
Packaging Type Reel in box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse