Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

8288203/10 | 5700 BKRL RG6 95 1000

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
RG 6 Type 95% Braid Non-Plenum Video Security Coaxial Cable, black jacket, 1000 ft, (305 m) reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial video cable

General Specifications

Product Number 5700
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Security/CCTV

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 6.909 mm | 0.272 in
Diameter Over Shield (Tape) 5.232 mm | 0.206 in
Jacket Thickness 0.889 mm | 0.035 in
Jacket Thickness, minimum spot 0.762 mm | 0.03 in
Center Conductor Gauge 18 AWG
Shield (Braid) Gauge 36 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 6.5 ohms/kft | 21.325 ohms/km
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 4000 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 3.2 ohms/kft | 10.499 ohms/km
Structural Return Loss 20 dB @ 10–300 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 0.620 0.190
10.0 MHz 2.130 0.650
50.0 MHz 4.920 1.500
100.0 MHz 7.080 2.160
200.0 MHz 10.270 3.130
400.0 MHz 14.920 4.550
700.0 MHz 20.430 6.230
900.0 MHz 23.710 7.230
1000.0 MHz 25.420 7.750

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 92 %
Shield (Braid) Material Bare copper

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 60 °C | 140 °F
Flame Test Method CM
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 53.574 kg/km | 36 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial video cable

General Specifications

Product Number 5700
Cable Type Series 6
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Security/CCTV

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 6.909 mm | 0.272 in
Diameter Over Shield (Tape) 5.232 mm | 0.206 in
Jacket Thickness 0.889 mm | 0.035 in
Jacket Thickness, minimum spot 0.762 mm | 0.03 in
Center Conductor Gauge 18 AWG
Shield (Braid) Gauge 36 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 6.5 ohms/kft | 21.325 ohms/km
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 4000 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 3.2 ohms/kft | 10.499 ohms/km
Structural Return Loss 20 dB @ 10–300 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 0.620 0.190
10.0 MHz 2.130 0.650
50.0 MHz 4.920 1.500
100.0 MHz 7.080 2.160
200.0 MHz 10.270 3.130
400.0 MHz 14.920 4.550
700.0 MHz 20.430 6.230
900.0 MHz 23.710 7.230
1000.0 MHz 25.420 7.750

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 92 %
Shield (Braid) Material Bare copper

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Environmental Space Non-plenum
Temperature Rating, UL 60 °C | 140 °F
Flame Test Method CM
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 53.574 kg/km | 36 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse