Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

DPJ10-210-35F

  • Available in:
  • North America

HELIAX® Remote Radio Head Power Y-Cable, OVP Top Enclosure End: one Red and one Black 10 AWG Conductors. RRU end: 2x10 AWG power cords with 1 Red and 1 Black conductors per cord. RRU length 2 feet, OVP length 25 feet

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Construction Type Discrete power cable | Non-armored
Jacket Color Black
Supported Application Industrial

Dimensions

Cable Length 8.23 m | 27 ft
Diameter Over Jacket, nominal 12.395 mm | 0.488 in
Outer Shield (Braid) Gauge 36 AWG

Cross Section Drawing

Click on image to enlarge.

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 65 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 300.609 kg/km | 202 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Construction Type Discrete power cable | Non-armored
Jacket Color Black
Supported Application Industrial

Dimensions

Cable Length 8.23 m | 27 ft
Diameter Over Jacket, nominal 12.395 mm | 0.488 in
Outer Shield (Braid) Gauge 36 AWG

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 65 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 300.609 kg/km | 202 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system