Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1499419-3 | TE510P25-BL02

  • Available in:
  • Latin America
  • North America
510 Series Copper Cable, category 5e, 25 Pair, UTP, 100 MHz, CMP rated, 24 AWG, 1000 ft reel, blue
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Twisted pair cable
Product Series 510 Series

General Specifications

Product Number 510P
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color Blue
Pairs, quantity 25
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 11.684 mm | 0.46 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Smoke Test Method CMP

Packaging and Weights

Cable weight 19.632 kg/km | 142 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Twisted pair cable
Product Series 510 Series

General Specifications

Product Number 510P
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color Blue
Pairs, quantity 25
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 11.684 mm | 0.46 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Smoke Test Method CMP

Packaging and Weights

Cable weight 19.632 kg/km | 142 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance