Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760081216 | 3061B WH 25/24 R4000

  • Available in:
  • Latin America
  • Australia/New Zealand
  • EMEA
  • Asia
PowerSUM 3061B Category 5e U/UTP Cable, low smoke zero halogen, white jacket, 25 pair count, 4000 ft (1,220 m) length, reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | EMEA | Asia
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand PowerSUM

General Specifications

Product Number 3061B
ANSI/TIA Category 5e
Cable Component Type Backbone
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color White
Pairs, quantity 25
Subunit, quantity 7
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D | CENELEC EN 50288-3-1

Dimensions

Cable Length 4000 ft | 1219.2 m
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 0.525 in | 13.335 mm
Jacket Thickness 0.027 in | 0.686 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 100 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 25 lb | 11.34 kg

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 118.5 lb/kft | 16.383 kg/km
Packaging Type Reel

Cross Section Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC CENELECEN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | Australia/New Zealand | EMEA | Asia
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand PowerSUM

General Specifications

Product Number 3061B
ANSI/TIA Category 5e
Cable Component Type Backbone
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color White
Pairs, quantity 25
Subunit, quantity 7
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D | CENELEC EN 50288-3-1

Dimensions

Cable Length 4000 ft | 1219.2 m
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 0.525 in | 13.335 mm
Jacket Thickness 0.027 in | 0.686 mm
Conductor Gauge, singles 24 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 100 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 25 lb | 11.34 kg

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 118.5 lb/kft | 16.383 kg/km
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC CENELECEN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Declaration of Performance

Environment Health and Safety

Product Specification

Technical Publication

Warranty

Other Ways to Browse