Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
Undercarpet Copper Cable, category 6, 4-pair, 8 conductors, unshielded, 250 ft, white
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | Undercarpet |
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Jacket Color | White |
Pairs, quantity | 4 |
Supported Application | Commercial Office | Retail |
Transmission Standards | ANSI/TIA-568.2-D |
Cable Length | 76.2 m | 250 ft |
Conductor Gauge, singles | 24 AWG |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Click on image to enlarge. |
Conductor Material | Bare copper |
Safety Standard | UL |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | Undercarpet |
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Jacket Color | White |
Pairs, quantity | 4 |
Supported Application | Commercial Office | Retail |
Transmission Standards | ANSI/TIA-568.2-D |
Cable Length | 76.2 m | 250 ft |
Conductor Gauge, singles | 24 AWG |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Conductor Material | Bare copper |
Safety Standard | UL |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |