Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1671660-2

  • Available in:
  • Latin America
  • EMEA
  • Australia/New Zealand
  • Asia
  • North America
RJ45 Modular Jack Q-Series, category 6A, unshielded, 8-position
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | EMEA | Australia/New Zealand | Asia | North America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series Q Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Outlet Type Standard
Termination Type IDC
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568B | T568A

Dimensions

Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 12
Packaging Type Tray in box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | EMEA | Australia/New Zealand | Asia | North America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series Q Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Outlet Type Standard
Termination Type IDC
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568B | T568A

Dimensions

Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 12
Packaging Type Tray in box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse